Download document () of 20
We make what matters work*

IQDP4030

IQ DP-4000 3-phase power supply, without I/O

General specifications

Product Name
Eaton IQ data plus
Catalog Number
IQDP4030
UPC
786689000066
Product Length/Depth
13.2 in
Product Height
8.7 in
Product Width
9.5 in
Product Weight
5.25 lb
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
Catalog Notes
3-phase power supply

Product specifications

Type
IQ DP-4000 3-phase power supply
%Thd - current and voltage
To 31st
Instrumentation
Va
Va demand
Watts
Frequency
Apparent Power Factor
Current Demand
Varh
Vah
Watt Demand
Wh --Net
Wh --Positive & Negative
Displacement Power Factor
Current & Voltage - Per Phase
Current & Voltage - 3 Phase Min, Max
Vars
Logging
15 Parametrs
I/O capability
Synchronize Demand Window Pulse Input
KYZ output
Communications
INCOM
Modbus RTU (RS-485)
Fully Programmable wo/ dedicated software
Options
Without I/O

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information