The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 00, black; JBX00MPN
JBXFD00G02MSNDSR
60378490
Straight plug, IP40, size 00, 2 male contacts, cable clamp backshell; JBXFD00G02MSNDSR
JBXFD00G02MSSDSMR
Straight plug, IP40, size 00, 2 male contacts, cable clamp protective boot; JBXFD00G02MSSDSMR
JBXFD00G02FSSDSR
Straight plug, IP40, size 00, 2 female contacts, cable clamp backshell; JBXFD00G02FSSDSR
JBXFD00G04FSNDSMR
Straight plug, IP40, size 00, 4 female contacts, cable clamp protective boot; JBXFD00G04FSNDSMR
JBXFD00G02FSNDSMR
Straight plug, IP40, size 00, 2 female contacts, cable clamp protective boot; JBXFD00G02FSNDSMR
JBXFD00G02MSSDSR
Straight plug, IP40, size 00, 2 male contacts, cable clamp backshell; JBXFD00G02MSSDSR
JBXFD00G04MSNDSR
Straight plug, IP40, size 00, 4 male contacts, cable clamp backshell; JBXFD00G04MSNDSR
JBXFD00G04MSSDSR
Straight plug, IP40, size 00, 4 male contacts, cable clamp backshell; JBXFD00G04MSSDSR
JBXFD00G02MSNDSMR
Straight plug, IP40, size 00, 2 male contacts, cable clamp protective boot; JBXFD00G02MSNDSMR
JBXFD00G04MSNDSMR
Straight plug, IP40, size 00, 4 male contacts, cable clamp protective boot; JBXFD00G04MSNDSMR