Download document () of 20
We make what matters work*

JBXFD00G02MSSDSR

Straight plug, IP40, size 00, 2 male contacts, cable clamp backshell; JBXFD00G02MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD00G02MSSDSR
Product Length/Depth
31.6 mm
Product Height
7 mm
Product Width
7 mm
Product Weight
4.65 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.