The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 2, white; JBX2RIB
JBXEA2G18MSSDS
60378490
Double nut receptacle, IP40, size 2, 18 male contacts; JBXEA2G18MSSDS
JBXPC2G02FSNDSR
In line cable receptacle, IP40, size 2, 2 female contacts, cable clamp backshell; JBXPC2G02FSNDSR
JBXPC2G001FSSDSR
In line cable receptacle, IP40, size 2, 8 female contacts, cable clamp backshell; JBXPC2G001FSSDSR
JBXER2G16MSSDSR
Front mount receptacle, IP40, size 2, 16 male contacts; JBXER2G16MSSDSR
JBXEP2G12MPNDS
Rear mount receptacle, IP40, size 2, 12 male contacts; JBXEP2G12MPNDS
JBXER2G16MCSDSR
Front mount receptacle, IP40, size 2, 16 male contacts; JBXER2G16MCSDSR
JBXEA2G02MSSDS
Double nut receptacle, IP40, size 2, 2 male contacts; JBXEA2G02MSSDS
JBXEA2G07MPSDS
Double nut receptacle, IP40, size 2, 7 male contacts; JBXEA2G07MPSDS
JBXER2G04MPSDSR
Front mount receptacle, IP40, size 2, 4 male contacts; JBXER2G04MPSDSR
JBXEP2G08FSNDS
Rear mount receptacle, IP40, size 2, 8 female contacts; JBXEP2G08FSNDS