Download document () of 20
We make what matters work*

JBXPC2G001FSSDSR

In line cable receptacle, IP40, size 2, 8 female contacts, cable clamp backshell; JBXPC2G001FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC2G001FSSDSR
Product Length/Depth
50 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
41.52 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.