Download document () of 20
We make what matters work*

JBXEC2G06MPSDS

Double nut receptacle, IP68, size 2, 6 male contacts; JBXEC2G06MPSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G06MPSDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
28.43 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.