Download document () of 20
We make what matters work*

JBXFD2G002MSNDSR

Straight plug, IP40, size 2, 9 male contacts, cable clamp backshell; JBXFD2G002MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD2G002MSNDSR
Product Length/Depth
52 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
26.76 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.