Download document () of 20
We make what matters work*

JBXFD3G03MSNDSR

Straight plug, IP40, size3, 3 male contacts, cable clamp backshell; JBXFD3G03MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD3G03MSNDSR
Product Length/Depth
61 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
46.51 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.