Download document () of 20
We make what matters work*

JBXFD3G04FSSDSR

Straight plug, IP40, size 3, 4 female contacts, cable clamp backshell; JBXFD3G04FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD3G04FSSDSR
Product Length/Depth
61 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
48.01 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.