Download document () of 20
We make what matters work*

JBXSA2G19FCSDSM

Double nut receptacle, cable clamp protective boot, IP40, size 2, 19 female contacts; JBXSA2G19FCSDSM

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSA2G19FCSDSM
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
32.29 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification