Download document () of 20
We make what matters work*

JGS3250NN

Eaton molded case circuit breaker accessory frame, Frame only, 250 A, 85 kAIC at 240 V, 40 kAIC at 415 V, 35 kAIC at 480 V, 18 kAIC at 600 V, Three-pole, 600 V, Frame only (no trip), Frame J-K, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory frame
Catalog Number
JGS3250NN
UPC
782116008629
Product Length/Depth
3.57 in
Product Height
7 in
Product Width
4.13 in
Product Weight
6 lb
Compliances
CE Marked
Certifications
IEC Rated
UL Listed
CSA Certified

Product specifications

Amperage Rating
250 A
Voltage rating
600 V
Trip Type
T191
Frame size
Frame J-K
Series
Series G
Interrupt rating
18 kAIC at 600 V
40 kAIC at 415 V
85 kAIC at 240 V
35 kAIC at 480 V
Number of poles
Three-pole
Type
Frame only

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.