Download document () of 20

JHMFS04

Eaton molded case circuit breaker accessory handle mechanism, Handle mechanism, Frame J-K, Series G, NEMA 1/12, 4 ft

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
JHMFS04
UPC
782113527635
Product Length/Depth
20 in
Product Height
2.5 in
Product Width
19 in
Product Weight
8 lb
Compliances
Contact Manufacturer

Product specifications

Frame size
Frame J-K
Series
Series G
Shaft length
4 ft
Degree of protection (enclosure)
NEMA 1
NEMA 12
Type
Handle mechanism

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.