Knowledge Search
Download document () of 20
We make what matters work*

K-C9.25SF

EATON MASTER DIFFERENTIAL INSTALL KIT; CHRYSLER 9.25; FRONT

General specifications

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-C9.25SF
UPC
840379361179
Product Weight
9 lb

Product specifications

Cover bolts
12
Ring gear bolts
12
Pinion spline count
29
Ring gear rotation
Standard
Cover gasket included
No
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
Yes
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
Yes
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
Yes
Bearing brand
Timken
Axle spline count
33

Differential Product Selector

Export product specification