Knowledge Search
Download document () of 20
We make what matters work*

LBY25

Eaton Crouse-Hinds series Condulet LBY elbow, Rigid/IMC, Feraloy iron alloy, 90°, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet LBY elbow
Catalog Number
LBY25
UPC
782274521206
Product Length/Depth
2.25 in
Product Height
3.19 in
Product Width
2.25 in
Product Weight
1.27 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Material
Feraloy iron alloy
Shape
90° angle
Trade size
3/4"

Export product specification