Knowledge Search
Download document () of 20
We make what matters work*

LBY55

Eaton Crouse-Hinds series Condulet LBY elbow, Rigid/IMC, Feraloy iron alloy, 90°, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet LBY elbow
Catalog Number
LBY55
UPC
782274277097
Product Length/Depth
3.38 in
Product Height
4.5 in
Product Width
3.38 in
Product Weight
3.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Material
Feraloy iron alloy
Shape
90° angle
Trade size
1-1/2"

Export product specification