Download document () of 20
We make what matters work*

LP800KIT

Eaton, Addressable, Installation Accessories, Loop Tester, EN54 Systems, Loop Tester Kit

General specifications

Product Name
Eaton Addressable loop tester kit
Catalog Number
LP800KIT
EAN
5018986862623
Product Length/Depth
34.5 cm
Product Height
32 cm
Product Width
14 cm
Product Weight
0.85 kg
Compliances
EN 50130-4:2011
EN 61000-6-3
Certifications
CE

Product specifications

Type of accessory/spare part
Diagnostic/Installation tool
Material
Plastic
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Current supply
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.