MINI DIN CABINET DOOR INTERLOCK, CAGECLAMP,2 N.C.
| Product Name |
Eaton RS-Titan non-contact door interlock safety switch actuator magnet
|
| Catalog Number |
LS-02-ZB
|
| UPC |
786685520599
|
| Product Length/Depth |
6 in
|
| Product Height |
2 in
|
| Product Width |
4 in
|
| Product Weight |
0.2 lb
|
| Certifications |
UL Listed
|
| Type |
Mechanical Limit Switches
|