Eaton Exceder LED3 high fidelity speaker, ceiling, red, FIRE, 25/70V, indoor
| Product Name |
Eaton Exceder LED3 high fidelity speaker
|
| Catalog Number |
LSPKRC-F
|
| UPC |
786697109188
|
| Product Length/Depth |
1.5 in
|
| Product Height |
6.25 in
|
| Product Width |
6.25 in
|
| Product Weight |
1.484 lb
|
| Compliances |
Not Applicable
|
| Compliance and standards |
FM
UL ULC CSFM |
| Mounting Method |
Ceiling
|
| Housing color |
Red
|
| Housing material |
UV stabilized plastic
|
| Frequency range - max |
8000 Hz
|
| Frequency range - min |
300 Hz
|
| Taps (Selectable) |
1/8, 1/4, 1/2, 1, 2
|
| Lettering |
FIRE
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
| Indoor/outdoor |
Indoor
|
| Type of speaker |
High fidelity
|
| Voltage |
70 V
25 V |
| Application |
Sleeping areas
|
| Sound level (dBA) |
75/79/82/85/87
|