Download document () of 20
We make what matters work*
Discontinued

M080-601

Split Core Current Transformer, 600A, 1% accuracy, 2.60 x 6.25 in window

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
M080-601
UPC
782114265116
Product Length/Depth
6.25 in
Product Height
1.75 in
Product Width
6.05 in
Product Weight
7.5 lb
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
600A
Quantity
1
Current transformer type
Split Core
Application current (primary rating)
600A
Window size
2.60" x 6.25"
Output Current (Secondary)
5A
Accuracy
1%
Window
2.60 x 6.25 in

Export product specification