Knowledge Search
Download document () of 20

M22-A

Eaton M22 pushbutton mounting adapter, 22.5 mm, Button: Black, IP20, M22 Modular Pushbutton contact block Mounting Adapter

General specifications

Product Name
Eaton M22 pushbutton mounting adapter
Catalog Number
M22-A
UPC
786685283098
Product Length/Depth
2 in
Product Height
0.1 in
Product Width
1.5 in
Product Weight
0.05 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified

Product specifications

Type
Mounting Adapter
Button color
Black
Series
M22
Mounting method
Adapted
Environmental rating
IP20
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.