Knowledge Search
Download document () of 20

M22-B

Eaton M22 pushbutton blanking plug, M22 Modular Pushbutton Blanking Plug, 22.5 mm, Button: Gray, IP40, NEMA 12

General specifications

Product Name
Eaton M22 pushbutton blanking plug
Catalog Number
M22-B
UPC
786685283296
Product Length/Depth
1.16 in
Product Height
1 in
Product Width
1.16 in
Product Weight
0.085 lb
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Special features
Blanking plug
Type
M22
Button color
Gray
Series
M22
Environmental rating
IP40, NEMA 12
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.