Knowledge Search
Download document () of 20
We make what matters work*

M22-D-R-K11

Eaton 22.5 mm RMQ-Titan Pushbutton,Red Actuator,Silver bezel,1NO - 1NC,IP67, IP69K,Non-illuminated,Flush mounting,NEMA 4X, 13,5,000,000 operations,Momentary,22.5 mm,Flush Pushbutton,M22

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-D-R-K11
UPC
786685276250
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.1 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Positively driven contact blocks.

Product specifications

Type
RMQ-Titan Pushbutton

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.