Knowledge Search
Download document () of 20
We make what matters work*

M22-DH-R

Eaton M22 modular pushbutton, Operator, 22.5 mm, Extended, Momentary, Non-illuminated, Bezel: Silver, Button: Red, IP67, IP69K, NEMA 4x, 13, 5,000,000 Million mechanical operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DH-R
UPC
786685276007
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.05 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Pushbutton
Bezel
Silver
Actuator function
Momentary
Button color
Red
Actuator
Extended, button
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
5 million
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.