Knowledge Search
Download document () of 20
We make what matters work*

M22-DL-R-K01-230R

Eaton M22 modular pushbutton, Complete Device, 22.5 mm, Flush, Momentary, Illuminated, Bezel: Silver, Button: Red, 1NC, IP67, IP69K, NEMA 4X, 13, 85-264V

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DL-R-K01-230R
UPC
786685274867
Product Length/Depth
1.46 in
Product Height
2.16 in
Product Width
1.18 in
Product Weight
0.068 lb
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Positively driven contact blocks.

Product specifications

Application
Pushbutton
Special features
M22 series
Type
22.5 mm Modular
Bezel
Silver
Actuator function
Momentary
Button color
Red
Actuator
Button, flush
Contact configuration
1 NC
Illumination
Illuminated
Series
M22
Voltage rating
85-264 V
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.