Knowledge Search
Download document () of 20
We make what matters work*

M22-DP-R

Eaton M22 modular pushbutton, M22 Modular Mushroom Pushbutton Operator, 22.5 mm, Momentary, Non-illuminated, Bezel: Silver, Button: Red, IP67, IP69K, NEMA 4X, 13, 5,000,000 Million mechanical operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DP-R
UPC
786685282329
Product Length/Depth
1.44 in
Product Height
1.5 in
Product Width
1.44 in
Product Weight
0.04 lb
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
35 mm diameter mushroom head button. Includes contact block mounting adapter.

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Silver
Actuator function
Momentary
Button color
Red
Actuator
Mushroom
Operating mode
Momentary
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K
Operating cycles
5 million
Degree of protection
NEMA 4X
NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.