Knowledge Search
Download document () of 20
We make what matters work*

M22-ES-MS2

Eaton M22 pushbutton extra key, M22 Modular Pushbutton Extra Key, 22.5 mm, MS2, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton extra key
Catalog Number
M22-ES-MS2
UPC
786685283319
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.017 lb
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
For use with key release operators only. One key included with operator.

Product specifications

Type
Key
Series
M22
Key code
MS2
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.