Knowledge Search
Download document () of 20

M22-I4-PG

Eaton M22 Four-element Surface Mounting Enclosure for M22 Modular Pushbuttons, 22.5 mm, Non-illuminated, IP67, IP69K, NEMA 4X, 13, Base: Black, Enclosure: White

General specifications

Product Name
Eaton M22 pushbutton surface mounting enclosure
Catalog Number
M22-I4-PG
UPC
786685276663
Product Length/Depth
7 in
Product Height
2.5 in
Product Width
3.5 in
Product Weight
0.75 lb
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Requires use of base mounted contact blocks

Product specifications

Type
Four-element
Base
Black
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Illumination
Non-illuminated
Series
M22
Size
22.5 mm
Enclosure color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.