Knowledge Search
Download document () of 20

M22-K10

Eaton M22 Contact Block, 22.5 mm, Front, Screw, Button: Black, NO, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton contact block
Catalog Number
M22-K10
UPC
786685278001
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
1.18 in
Product Weight
0.04 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
All NC contact blocks are positively driven contact.

Product specifications

Special features
NC contact blocks are positively driven
Type
Contact Block
Button color
Black
Actuator
Front, screw
Contact configuration
NO
Series
M22
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.