Knowledge Search
Download document () of 20
We make what matters work*

M22-KC01

Eaton M22 pushbutton contact block, M22 Palm Switch contact block, 22.5 mm, Screw, Black, NC, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton contact block
Catalog Number
M22-KC01
UPC
786685278032
Product Length/Depth
1.54 in
Product Height
1.03 in
Product Width
1.18 in
Product Weight
0.085 lb
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
For complete listing of available contact blocks, see Accessories. All NC contact blocks are positively driven contact.

Product specifications

Special features
Contact Block
Type
M22
Actuator
Screw
Contact configuration
NC
Series
M22
Color
Black
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.