Knowledge Search
Download document () of 20

M22-L-G-G

Eaton M22 modular pushbutton, Green Indicating Light, Flush, IP67, IP69K, NEMA 4X, 13, Illuminated, 100, 000 Hours of operation, 12-30 Vac/dc

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-L-G-G
UPC
786685278575
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.05 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Type
Complete Indicating Light
Environmental rating
IP67, IP69K, NEMA 4X, 13
Operating Cycles
100,000 Hours of operation
Voltage rating
12-30 Vac/dc
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Flush
Lens color
Green
Light color
Green

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.