Knowledge Search
Download document () of 20
We make what matters work*

M22-L-R-230R

Eaton M22 modular pushbutton, Eaton M22 modular pushbutton, Complete Indicating Light, Flush, IP67, IP69K, NEMA 4X, 13, Illuminated, Red, Red, 100, 000 Hours of operation, 85-264 Vac/dc

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-L-R-230R
UPC
786685278599
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.1 kg
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.