Knowledge Search
Download document () of 20
We make what matters work*

M22-L-R

Eaton M22 modular pushbutton, Indicating Light Operator, Flush, IP66, NEMA 4X, 13, Rk resistance 47, 22.5 mm, Red, Illuminated, Red, 100, 000 Hours of operation

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-L-R
UPC
786685278582
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.05 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Indicating Light
Environmental rating
IP66, NEMA 4X, 13, Rk resistance 47
Operating Cycles
100,000 Hours of operation
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Flush
Button color
Red
Light color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.