Knowledge Search
Download document () of 20
We make what matters work*

M22-LED230-G

Eaton M22 modular pushbutton, LED Light Unit, Screw, IP66, NEMA 4X, 13, Illuminated, Green, 85-264V

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-LED230-G
UPC
786685277622
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.1 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
For complete listing of available button lenses, light units and contact blocks, seeAccessories

Product specifications

Type
Light Unit
Environmental rating
IP66, NEMA 4X, 13
Voltage rating
85-264 V
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Screw
Light color
Green

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.