Knowledge Search
Download document () of 20
We make what matters work*

M22-LED230-R-B100

Eaton M22 LED Light Unit, Bulk 100, 22.5 mm, Screw, Illuminated, Light: Red, IP66, NEMA 4X, 13, 85-264V, Bulk 100

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-LED230-R-B100
UPC
786689246198
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.1 lb

Product specifications

Type
Light Unit
Environmental rating
IP66, NEMA 4X, 13
Voltage rating
85-264 V
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Screw
Light color
Red

Export product specification