Knowledge Search
Download document () of 20
We make what matters work*

M22-PVLT

Eaton M22 Modular Twist-to-Release Emergency Stop Operator, 22.5 mm, 35 mm Pushbutton, Twist-to-Release, Illuminated, Button: Red, IP69K, IP67, NEMA 4X, 13, Light 100,000 hours, Button 100,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-PVLT
UPC
786685271644
Product Length/Depth
2.5 in
Product Height
1.89 in
Product Width
1.5 in
Product Weight
1.173 lb
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Emergency Stop
Actuator function
Twist-to-release
Button color
Red
Actuator
35 mm pushbutton
Illumination
Illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
Light: 100,000, button: 100,000
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.