Knowledge Search
Download document () of 20
We make what matters work*

M22-PVT-K02

Eaton M22 modular pushbutton, E-stop twist-release 2NC*

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-PVT-K02
UPC
786685271934
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
2 in
Product Weight
0.1 lb
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Positively driven contact blocks.

Product specifications

Type
Emergency Stop
Bezel
Silver
Actuator function
Maintained
Button color
Red
Actuator
Knob, twist-to-release
Contact configuration
1 NO-2 NC
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.