Knowledge Search
Download document () of 20
We make what matters work*

M22-R1K

Eaton M22 Potentiometer, 22.5 mm, Knob, Bezel: Silver, Black, IP20, 1Rk Resistance

General specifications

Product Name
Eaton M22 potentiometer
Catalog Number
M22-R1K
UPC
786685276731
Product Length/Depth
1.17 in
Product Height
1.15 in
Product Width
1.17 in
Product Weight
0.068 lb
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Includes the resistive element and built in legend surrounding the knob.

Product specifications

Special features
Potentiometer
Type
M22
Bezel
Silver
Actuator
Knob
Color
Black
Environmental rating
IP20
Series
M22
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.