Knowledge Search
Download document () of 20

M22-R4K7

M22 Potentiometer, 22.5 mm, Knob, Bezel: Silver, Black, IP20, Quantity: 25

General specifications

Product Name
Eaton M22 potentiometer
Catalog Number
M22-R4K7
UPC
786685276793
Product Length/Depth
1.17 in
Product Height
1.15 in
Product Width
1.17 in
Product Weight
0.085 lb
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes the resistive element and built in legend surrounding the knob.

Product specifications

Special features
Potentiometer
Type
M22
Bezel
Silver
Actuator
Knob
Color
Black
Quantity
25
Environmental rating
IP20
Series
M22
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.