Knowledge Search
Download document () of 20
We make what matters work*

M22-RJ45-SA

Eaton M22 pushbutton rj45 socket, M22 Modular Pushbutton RJ45 Socket, 22.5 mm, IP20

General specifications

Product Name
Eaton M22 pushbutton rj45 socket
Catalog Number
M22-RJ45-SA
UPC
786685283128
Product Length/Depth
1.17 in
Product Height
0.39 in
Product Width
1.17 in
Product Weight
0.085 lb
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Used for RJ45 ethernet connection

Product specifications

Special features
RJ45 Socket, eight-wire connector
Type
M22
Series
M22
Environmental rating
IP20
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.