Knowledge Search
Download document () of 20

M22-USB-SA

Eaton M22 pushbutton usb socket, M22 Modular Pushbutton USB Socket, 22.5 mm, IP67, IP69K, NEMA 4X, 21

General specifications

Product Name
Eaton M22 pushbutton usb socket
Catalog Number
M22-USB-SA
UPC
786685283180
Product Height
2.06 in
Product Weight
0.085 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Used for USB connection, 2.0 type A plug. USB interface is complete with 2-ft-long USB cable.USB interface is not UL Listed or CSA approved.

Product specifications

Special features
USB 2.0 Socket
Type
M22
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 21
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.