Knowledge Search
Download document () of 20
We make what matters work*

M22-WK

Eaton M22 modular pushbutton, M22 Modular Selector Switch Operator, 22.5 mm, Knob, Momentary, Non-illuminated, Bezel: Silver, Button: Black, IP66, NEMA 4X, 13, Two-Position, V, 100,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-WK
UPC
786685281414
Product Length/Depth
1.17 in
Product Height
1.06 in
Product Width
1.17 in
Product Weight
0.995 lb
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter. Can be converted in the field to maintained operation with the removal of a color coded adapter.

Product specifications

Type
Selector switch
Bezel
Silver
Operating Cycles
100,000 operations
Actuator function
Momentary
Button color
Black
Actuator
Knob
Illumination
Non-illuminated
Environmental rating
IP66, NEMA 4X, NEMA 13
Series
M22
Number of positions
2
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.