Knowledge Search
Download document () of 20
We make what matters work*

M22-WRK

Eaton M22 modular pushbutton, M22 Modular Selector Switch Operator, 22.5 mm, Knob, Maintained, Non-illuminated, Bezel: Silver, Button: Black, IP66, NEMA 4X, 13, Two-position, 100,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-WRK
UPC
786685281667
Product Length/Depth
1.17 in
Product Height
1.06 in
Product Width
1.17 in
Product Weight
0.995 lb
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Selector switch
Bezel
Silver
Operating Cycles
100,000 operations
Actuator function
Maintained
Button color
Black
Actuator
Knob
Illumination
Non-illuminated
Environmental rating
IP66, NEMA 4X, NEMA 13
Series
M22
Number of positions
2
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.