Knowledge Search
Download document () of 20
We make what matters work*

M22-XC-R

Eaton M22 pushbutton key withdraw adapter, M22 Modular Pushbutton Key Withdraw Adapter, 22.5 mm, IP67, IP69K, NEMA 4X, 21

General specifications

Product Name
Eaton M22 pushbutton key withdraw adapter
Catalog Number
M22-XC-R
UPC
786685283197
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.009 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Selector switch accessory. Enables a keyed selector switch to be set to user-selected key withdraw position.

Product specifications

Special features
Selector switch Key Withdraw Adapter
Type
M22
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 21
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.