Knowledge Search
Download document () of 20
We make what matters work*

M22-XGPV

Eaton M22 pushbutton guard ring, M22 Emergency Stop Operator Guard Ring, 22.5 mm, Button: Yellow, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton guard ring
Catalog Number
M22-XGPV
UPC
786685283470
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.128 lb
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Special features
Guard ring
Type
M22
Button color
Yellow
Series
M22
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.