Knowledge Search
Download document () of 20
We make what matters work*

M22-XL-R

Eaton M22 pushbutton light lens, M22 Indicating Light Lens, 22.5 mm, Flush, Illuminated, Button: Red, IP67, IP69K, NEMA 4X, 21

General specifications

Product Name
Eaton M22 pushbutton light lens
Catalog Number
M22-XL-R
UPC
786685278759
Product Length/Depth
1 in
Product Height
0.01 in
Product Width
1 in
Product Weight
0.043 lb
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Minimum order quantity of 10

Product specifications

Type
Button lens
Button color
Red
Illumination
Illuminated
Series
M22
Mounting method
Flush
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 21
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.