Knowledge Search
Download document () of 20

M22-XST

Eaton M22 Modular Pushbutton Insert Label, Blank, Silver, Aluminum, 18x27mm

General specifications

Product Name
Eaton M22 pushbutton legend plate insert
Catalog Number
M22-XST
UPC
786685277226
Product Length/Depth
1.06 in
Product Height
0.71 in
Product Width
0.5 in
Product Weight
0.02 lb
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Color
Silver
Material
Aluminum
Inscription
No inscription
Environmental rating
IP66, NEMA 4X, NEMA 13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.