Knowledge Search
Download document () of 20
We make what matters work*

M22S-D-R

Eaton 22.5 mm RMQ-Titan Pushbutton,Red Actuator,Black bezel,IP67, IP69K,Non-illuminated,Flush mounting,NEMA 4X, 13,5,000,000 operations,Momentary,22.5 mm,Flush Pushbutton,M22

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22S-D-R
UPC
786685275345
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
2 in
Product Weight
1 lb
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Black
Actuator function
Momentary
Enclosure
IP69K
IP67
Button color
Red
Actuator
Flush, button
Operating mode
Momentary
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
5 million
Mounting method
Flush
Degree of protection
NEMA 13
NEMA 4X
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.