Knowledge Search
Download document () of 20
We make what matters work*

M22S-R30

Eaton M22 pushbutton adaptor ring set, M22 Modular Pushbutton Adapter Ring Set for 30mm holes, 22.5 mm, IP67, IP69K, NEMA 4X, 21

General specifications

Product Name
Eaton M22 pushbutton adaptor ring set
Catalog Number
M22S-R30
UPC
786685283135
Product Height
1.3 in
Product Weight
0.017 lb
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified

Product specifications

Special features
Adapter ring set for 30mm holes
Type
M22
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 21
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.