Knowledge Search
Download document () of 20
We make what matters work*

M22S-WS-MS2

Eaton M22 modular pushbutton, 2-POS MOM KEY SEL SWTCH BLK-BZL MS2 WD-0

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22S-WS-MS2
UPC
786685280479
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.13 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Actuator
Key operated

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.