Knowledge Search
Download document () of 20
We make what matters work*

MAUX2

Eaton Magnum auxiliary switch, Universal frame, 2A/2B

General specifications

Product Name
Eaton Magnum auxiliary switch
Catalog Number
MAUX2
UPC
782114473535
Product Length/Depth
8 in
Product Height
3.25 in
Product Width
5.5 in
Product Weight
0.6 lb
Certifications
UL Listed
Catalog Notes
For 2A/2B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.